Please input search content
Sign up and get 50 points
Home > Linear technology > drive technology > SHT linear modules > SHTC-20-ES-HYD1 >

SHTC-20-ES-HYD1

Not found
Part No.
Thread size
Material
Technical data
Fold
Thread size
DS18X4 Unfold Fold
Dimensions
Fold
size
20 Unfold Fold
Pitch P [mm]
4 Unfold Fold
General properties
Fold
Brand name
igus Unfold Fold
Mechanical properties
Fold
Transmission
4 (mm/U) Unfold Fold
Idling speed [Nm]
0.25 Unfold Fold

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download